IESNA:LM-63-2002
[TEST]P1367173
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-17)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB2C-940-U-T3R-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 2SQUARE 102W 90CRI 4000K FIXTURE w/ TYPE III ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8014.2
TILT=NONE
52 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1326.8 1275.7 1212.9 1138.6 1043.3 989.9 969.0 971.3 985.2 1010.8 1029.4 1145.5 1510.4 2058.7 2632.7 3055.6 3406.4 3713.2 
3966.4 4215.1 4249.9 4052.4 3088.1 2686.1 2307.4 1357.0 687.8 446.1 383.4 343.9 239.3 99.9 79.0 58.1 25.6 13.9 0.0 0.0 
1326.8 1280.3 1217.6 1136.3 1043.3 992.2 971.3 969.0 985.2 1006.1 1027.0 1133.9 1491.8 2035.5 2602.5 3034.7 3392.5 3708.5 
3968.8 4196.5 4256.9 4094.2 3185.7 2714.0 2321.3 1466.2 748.2 469.4 399.7 357.8 241.7 118.5 92.9 67.4 32.5 20.9 0.0 0.0 
1326.8 1273.3 1217.6 1143.2 1057.3 999.2 980.6 975.9 985.2 1008.5 1027.0 1096.8 1377.9 1858.9 2428.2 2911.5 3355.3 3724.8 
4033.8 4315.0 4461.4 4403.3 4198.8 3269.3 2748.9 1944.9 1038.7 585.6 497.3 453.1 336.9 190.5 165.0 139.4 106.9 46.5 2.3 0.0 
1326.8 1278.0 1226.9 1161.8 1082.8 1020.1 1001.5 992.2 996.8 1013.1 1036.3 1066.5 1215.3 1547.5 2075.0 2618.7 3111.3 3615.6 
4087.3 4431.2 4654.2 4756.5 4644.9 4412.6 4043.1 3257.7 2414.3 1793.8 1487.1 1296.6 766.8 336.9 185.9 125.5 79.0 27.9 
2.3 0.0 
1326.8 1285.0 1238.5 1185.1 1120.0 1073.5 1043.3 1034.0 1036.3 1050.3 1071.2 1094.4 1145.5 1315.2 1675.3 2137.7 2658.2 3241.5 3841.0 
4342.9 4730.9 4958.6 4995.8 4870.3 4654.2 4384.7 3917.6 3044.0 2563.0 2226.0 1410.4 587.9 213.8 79.0 44.1 18.6 4.6 0.0 
1326.8 1289.6 1252.4 1219.9 1178.1 1140.9 1122.3 1110.7 1110.7 1124.6 1138.6 1168.8 1203.6 1273.3 1429.0 1724.1 2151.7 2646.6 3188.0 
3736.4 4254.6 4712.3 5021.4 5186.3 5119.0 5030.7 4981.9 4798.3 4277.8 3608.6 2293.4 1271.0 525.1 153.4 48.8 18.6 7.0 
0.0 
1326.8 1301.2 1271.0 1252.4 1233.8 1215.3 1210.6 1215.3 1229.2 1250.1 1271.0 1301.2 1340.7 1394.2 1475.5 1610.3 1838.0 2181.9 2579.2 
2990.5 3436.6 3901.4 4331.2 4693.7 4998.1 5230.5 5441.9 5353.6 5191.0 5098.0 4136.1 2003.0 711.0 176.6 65.1 25.6 
9.3 0.0 
1326.8 1305.9 1289.6 1285.0 1282.6 1294.3 1308.2 1331.4 1364.0 1398.8 1452.3 1498.7 1547.5 1605.6 1680.0 1786.9 1951.8 2193.5 2481.6 
2806.9 3171.8 3562.1 3933.9 4305.7 4740.2 5188.7 5441.9 5446.6 5546.5 5576.7 5332.7 4547.3 2660.6 606.5 127.8 
39.5 13.9 0.0 
1326.8 1322.1 1319.8 1329.1 1340.7 1370.9 1403.5 1438.3 1482.5 1526.6 1575.4 1626.5 1682.3 1745.0 1831.0 1951.8 2116.8 2342.2 2614.1 
2948.7 3304.2 3680.6 4101.2 4556.6 5051.6 5520.9 5609.2 5778.9 5883.4 5867.2 5604.6 4863.4 2319.0 434.5 125.5 
34.9 16.3 0.0 
1326.8 1326.8 1322.1 1336.1 1357.0 1387.2 1424.4 1463.9 1505.7 1554.5 1601.0 1654.4 1705.5 1770.6 1858.9 1982.1 2149.4 2377.1 2660.6 
3002.1 3355.3 3768.9 4208.1 4675.1 5188.7 5644.1 5727.7 5909.0 5962.4 5939.2 5604.6 4779.7 2188.9 381.1 111.5 
34.9 16.3 0.0 
1326.8 1331.4 1343.1 1373.3 1405.8 1454.6 1505.7 1559.2 1624.2 1684.6 1747.4 1805.5 1879.8 1968.1 2093.6 2265.5 2474.7 2739.6 3027.7 
3348.3 3689.9 4040.8 4370.7 4705.3 4991.2 5026.0 4770.4 4665.8 4500.9 4333.6 3817.7 2941.7 962.0 146.4 60.4 25.6 
16.3 0.0 
1326.8 1331.4 1343.1 1373.3 1412.8 1468.5 1522.0 1587.0 1647.5 1712.5 1775.3 1828.7 1891.4 1956.5 2040.1 2149.4 2302.7 2521.1 2755.8 
2981.2 3181.0 3390.2 3566.8 3715.5 3768.9 3564.4 3178.7 2885.9 2683.8 2509.5 2093.6 1526.6 494.9 104.6 46.5 23.2 16.3 
0.0 
1326.8 1333.8 1347.7 1377.9 1417.4 1463.9 1510.4 1559.2 1596.3 1626.5 1647.5 1654.4 1652.1 1661.4 1675.3 1691.6 1742.7 1858.9 2035.5 
2214.4 2339.9 2393.3 2377.1 2258.6 1961.1 1512.7 1041.0 639.0 443.8 348.5 171.9 102.2 60.4 37.2 27.9 18.6 13.9 0.0 
1326.8 1333.8 1336.1 1343.1 1345.4 1338.4 1324.5 1298.9 1257.1 1194.3 1110.7 1006.1 878.3 750.5 629.7 513.5 404.3 330.0 306.7 
313.7 325.3 330.0 311.4 253.3 185.9 127.8 92.9 74.4 67.4 62.7 53.4 44.1 34.9 25.6 18.6 13.9 11.6 0.0 
1326.8 1326.8 1305.9 1266.4 1212.9 1145.5 1061.9 952.7 815.6 657.6 499.6 364.8 274.2 230.0 216.1 213.8 213.8 211.5 204.5 192.9 176.6 153.4 
130.1 109.2 92.9 79.0 65.1 53.4 48.8 44.1 37.2 30.2 25.6 18.6 16.3 11.6 7.0 0.0 
1326.8 1319.8 1268.7 1171.1 1068.9 938.7 773.8 585.6 420.6 302.1 248.6 227.7 213.8 199.8 185.9 174.3 165.0 160.3 155.7 151.0 141.7 127.8 
111.5 95.3 76.7 65.1 55.8 46.5 41.8 37.2 30.2 23.2 20.9 16.3 11.6 9.3 7.0 0.0 
1326.8 1310.5 1217.6 1085.1 922.5 731.9 522.8 350.9 269.5 246.3 232.4 218.4 199.8 178.9 153.4 132.4 118.5 109.2 109.2 111.5 109.2 104.6 
97.6 81.3 67.4 58.1 48.8 41.8 37.2 34.9 27.9 20.9 18.6 13.9 11.6 9.3 7.0 0.0 
1326.8 1294.3 1171.1 992.2 794.7 560.0 353.2 267.2 248.6 237.0 220.7 202.2 181.2 153.4 130.1 106.9 90.6 81.3 76.7 74.4 74.4 74.4 69.7 
65.1 60.4 53.4 48.8 41.8 37.2 34.9 30.2 25.6 20.9 13.9 9.3 7.0 4.6 0.0 
1326.8 1285.0 1133.9 927.1 683.1 439.2 285.8 253.3 241.7 230.0 211.5 190.5 165.0 139.4 113.9 97.6 86.0 76.7 72.0 69.7 65.1 62.7 60.4 
58.1 55.8 51.1 46.5 41.8 39.5 37.2 30.2 25.6 18.6 11.6 9.3 7.0 4.6 0.0 
1326.8 1280.3 1101.4 873.7 611.1 378.8 264.9 248.6 239.3 223.1 204.5 181.2 158.0 134.8 111.5 95.3 86.0 76.7 74.4 69.7 67.4 62.7 60.4 
58.1 53.4 48.8 39.5 37.2 34.9 32.5 27.9 20.9 16.3 11.6 7.0 7.0 4.6 0.0 
1326.8 1275.7 1094.4 862.1 594.8 341.6 262.6 251.0 237.0 220.7 199.8 178.9 160.3 134.8 116.2 97.6 86.0 79.0 74.4 69.7 67.4 65.1 60.4 
58.1 53.4 44.1 34.9 30.2 27.9 25.6 20.9 16.3 11.6 9.3 7.0 7.0 4.6 0.0 
1326.8 1273.3 1087.5 864.4 573.9 348.5 262.6 248.6 237.0 220.7 199.8 178.9 160.3 137.1 116.2 97.6 86.0 79.0 74.4 69.7 67.4 65.1 60.4 
58.1 51.1 41.8 32.5 30.2 27.9 25.6 20.9 16.3 11.6 9.3 7.0 7.0 4.6 0.0 
